isFang-3B threaded rod
Type isFang 3B-G1
Item no. 5408971
EAN 4012195674948




Item no. / Type
Dimension L
Smallest selling unit: 3 piece
3piece
piece
Description
Fastening unit for isFang tripod stand on 1 FangFix block.
Technical data
Dimensions
| Length | 270 mm |
|---|---|
| Dimension L | 270 mm |
Technical data
| Diameter | 16 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 270mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Item no.
isFang 3B-G4
500
5408905
isFang 3B-G1
270
5408971
isFang 3B-G2
340
5408972
isFang 3B-G3
430
5408973
Dimension L
isFang 3B-G4
Item no.
5408905
Dimension L
500
isFang 3B-G1
Item no.
5408971
Dimension L
270
isFang 3B-G2
Item no.
5408972
Dimension L
340
isFang 3B-G3
Item no.
5408973
Dimension L
430


