isCon® information panel EN
Type isCon HWS EN
Item no. 5408059
EAN 4012196586981



Item no. / Type
5408059 / isCon HWS EN
Length
150 mm
Width
100 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Label: "NOTE! Insulated lightning protection with the OBO isCon® system. Only a lightning protection specialist may carry out changes"
• To label the lightning protection system
• Self-adhesive and with 4 fastening holes ø 6.5 mm
• To label the lightning protection system
• Self-adhesive and with 4 fastening holes ø 6.5 mm
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 100 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 150x100mm |
| Material | Polystyrene |
| Colour | Yellow |
| Product series | ISCON |
Environmental Data
0,0469 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0469 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0469 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
isCon HWS EN
150
100
5408059
isCon HWS EN
Item no.
5408059
Length
150
Width
100

