Intumescent insulating strip
Type PMB-GS
Item no. 7204180
EAN 4012197343309



Item no. / Type
7204180 / PMB-GS
Smallest selling unit: 1 piece
1piece
piece
Description
Graphite strip as reserve for the PYROPLUG® MagicBox. Foams up to close the gap that forms around the MagicBox in the event of fire.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 30 mm |
| Height | 2 mm |
| Length | 1 m |
Technical data
| Delivery form | Roll |
|---|---|
| Accessories required | no |
| Fire protection version | Miscellaneous |
| ROHS-conformant | yes |
| Shape | Miscellaneous |
| Dimension | 30x2x1000 |
| Material | Permanently elastic, closed-pore foam |
| Colour | Anthracite |
| Product series | PYROPLUG® magicbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PMB-GS
7204180
PMB-GS
Item no.
7204180

