Internal corner TRI IE500500
Type TRI IE5050 rws
Item no. 6131172
EAN 4012196723270



Item no. / Type
6131172 / TRI IE5050 rws
Length
85 mm
Width
90 mm
Height
90 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the 50 corner trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 85 mm |
|---|---|
| Width | 90 mm |
| Height | 90 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rautrigo |
Environmental Data
0,076 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,076 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,076 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
TRI IE5050 rws
85
90
90
Pure white; RAL 9010
6131172
TRI IE5050 rws
Item no.
6131172
Length
85
Width
90
Height
90
Colour
Pure white; RAL 9010

