Internal corner TRI IE350350
Type TRI IE350350 rws
Item no. 6131171
EAN 4012196738519




Item no. / Type
6131171 / TRI IE350350 rws
Length
68 mm
Width
68 mm
Height
5 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the RAUTRIGO corner trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 68 mm |
|---|---|
| Width | 68 mm |
| Height | 5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 68x68x5 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rautrigo |
Environmental Data
0,0446 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0446 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0446 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
TRI IE350350 rws
68
68
5
Pure white; RAL 9010
6131171
TRI IE350350 rws
Item no.
6131171
Length
68
Width
68
Height
5
Colour
Pure white; RAL 9010


