Internal corner Rauduo IE40105
Type RD IE40105 rws
|Item no. 6132280
|EAN 4012196719921



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the Rauduo trunking system.
Can be attached using moulded snap-in hooks.
Technical data
Dimensions
| Length | 107 mm |
|---|---|
| Width | 75 mm |
| Height | 75 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| With carpet strip | no |
| Cover sealing lip | Without |
| Version for | Hood fitting |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rauduo |
Environmental Data
0,06 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,06 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,06 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RD IE40105 cws
6132164
RD IE40105 rws
6132280
RD IE40105 cws
Item no.
6132164
RD IE40105 rws
Item no.
6132280

