Internal corner, duct height 40 mm, pure white
Type PLM IC 0410 RW
|Item no. 7218052
|EAN 4012197358419



Item no. / Type
7218052 / PLM IC 0410 RW
Dimension A
190 mm
Dimension B
100 mm
Dimension H
40 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Internal corner with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 1780 mm² |
|---|---|
| Angle of the bend | 90 ° |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 290x100x290 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 190 mm |
|---|---|
| Dimension B | 100 mm |
| Dimension H | 40 mm |
Environmental Data
4,1436 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,1436 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,1436 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Dimension B
Dimension H
Colour
Item no.
PLM IC 0410 RW
190
100
40
Pure white; RAL 9010
7218052
PLM IC 0410 RW
Item no.
7218052
Dimension A
190
Dimension B
100
Dimension H
40
Colour
Pure white; RAL 9010

