Internal corner cover, Swing
Type OT I Swing EL
Item no. 6115875
EAN 4012195914310



Item no. / Type
6115875 / OT I Swing EL
Length
218 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking cover for the internal corner of the design device installation trunking of the GAD series. "Swing" design version for complete coverage of the system opening and the switching and plug-in devices.
Standard version in anodised aluminium, different decoration on request.
Standard version in anodised aluminium, different decoration on request.
Technical data
Dimensions
| Length | 218 mm |
|---|---|
| Width | 140 mm |
| Height | 52 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Cover mounting type | Cross-over |
| Version for | Miscellaneous |
| Shape | Asymmetrical |
| Dimension | 52x140x218 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | GAD |
Environmental Data
7,9918 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9918 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,9918 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
OT I Swing EL
218
6115875
OT I Swing EL
Item no.
6115875
Length
218

