Internal corner cover MKS IE2538
Type MKS IE2538 rws
Item no. 6131378
EAN 4012196717163


Item no. / Type
6131378 / MKS IE2538 rws
Length
50 mm
Width
50 mm
Height
40 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the MKS mini trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 50 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,1027 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1027 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1027 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS IE2538 rws
50
50
40
Pure white; RAL 9010
6131378
MKS IE2538 rws
Item no.
6131378
Length
50
Width
50
Height
40
Colour
Pure white; RAL 9010
