Internal corner BRA IE 70170
Type BRA IE70170 EL
Item no. 6133278
EAN 4012196735495




Item no. / Type
6133278 / BRA IE70170 EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Internal corner as a fitting for changing the direction of the Signa Style device installation trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 170 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| for duct dimension | 70x170 |
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Protection rating | IP30 |
| Number of covers | 1 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| for duct width | 170 mm |
| for trunking height | 70 mm |
| Version for | Base |
| Shape | Asymmetrical |
| ROHS-conformant | yes |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x170x155 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Environmental Data
15,6153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,6153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,6153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRA IE70170 EL
aluminium
6133278
BRA IE70170 EL
Item no.
6133278
Colour
aluminium


