Internal corner BRA IE 70110
Type BRA IE70110 EL
Item no. 6133276
EAN 4012196735372



Item no. / Type
6133276 / BRA IE70110 EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Internal corner as a fitting for changing the direction of the Signa Style device installation trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 110 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| for duct dimension | 70x110 |
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Protection rating | IP30 |
| Number of covers | 1 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| for duct width | 110 mm |
| for trunking height | 70 mm |
| Version for | Base |
| Shape | Asymmetrical |
| ROHS-conformant | yes |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x110x155 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Environmental Data
11,0677 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 11,0677 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,0677 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRA IE70110 EL
aluminium
6133276
BRA IE70110 EL
Item no.
6133276
Colour
aluminium

