Intermediate expansion connector, metric thread
Type 107 E M 25-32 PA
Item no. 2031453
EAN 4012195371922




Item no. / Type
Thread dimension, metric, internal
Thread dimension, metric, external
Smallest selling unit: 50 piece
50piece
piece
Description
Extension with metric internal and external thread for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
Technical data
Dimensions
| Dimension L | 23 mm |
|---|---|
| Dimension L1 | 8 mm |
| Dimension L2 | 7 mm |
| Dimension L3 | 12,5 mm |
| Dimension E | 41 mm |
| Dimension D | 19 mm |
Technical data
| explosion-proof | no |
|---|---|
| Thread type: Internal thread | Metric |
| Thread type: External thread | Metric |
| Thread dimension, metric, internal | 25 |
| Thread dimension, metric, external | 25 |
| Nickel-plated | no |
| WAF | 37 |
| ROHS-conformant | yes |
| Dimension | M25-M32 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Environmental Data
0,042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread dimension, metric, internal
Thread dimension, metric, external
Item no.
107 E M 12-16 PA
16
12
2031450
107 E M 16-20 PA
20
16
2031451
107 E M 20-25 PA
25
20
2031452
107 E M 25-32 PA
25
25
2031453
107 E M 32-40 PA
40
32
2031454
Thread dimension, metric, internal
Thread dimension, metric, external
107 E M 12-16 PA
Item no.
2031450
Thread dimension, metric, internal
16
Thread dimension, metric, external
12
107 E M 16-20 PA
Item no.
2031451
Thread dimension, metric, internal
20
Thread dimension, metric, external
16
107 E M 20-25 PA
Item no.
2031452
Thread dimension, metric, internal
25
Thread dimension, metric, external
20
107 E M 25-32 PA
Item no.
2031453
Thread dimension, metric, internal
25
Thread dimension, metric, external
25
107 E M 32-40 PA
Item no.
2031454
Thread dimension, metric, internal
40
Thread dimension, metric, external
32


