Intermediate clamp for PV module mounting, free-standing system
Type KLZ 2030 A2
Item no. 5901050
EAN 4012197394387



Item no. / Type
Height
For frame height min.
DELIVERY TIME ON REQUEST
Smallest selling unit: 50 piece
50piece
piece
Description
Connection clamp for fastening photovoltaic modules on support profiles of free-standing systems. Lockable pre-fastening of the module frames on the support profile. Suitable for slot width 10 mm. Lockable fastening of the PV module with Torx 30 wrench.
Technical data
Dimensions
| Width | 54 mm |
|---|---|
| Height | 65,5 mm |
Technical data
| Adjustable | yes |
|---|---|
| Depth | 66 mm |
| Dimension | 63x54x66 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Photovoltaic connection and fastening element version | Centre clamp |
| For frame height min. | 20 mm |
| For frame height max. | 30 mm |
| With module earthing | no |
| Product series | Magic PV Field |
Environmental Data
0,7108 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7108 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7108 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TP 1000 FT
5900500
Smallest selling unit: 1 piece
1piece
piece
TP 1010 FT
5900502
Smallest selling unit: 1 piece
1piece
piece
TP 1020 FT
5900504
Smallest selling unit: 1 piece
1piece
piece
TP 1030 FT
5900506
Smallest selling unit: 1 piece
1piece
piece
TP 1040 FT
5900508
Smallest selling unit: 1 piece
1piece
piece
TP 1050 FT
5900510
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900500
Support profile for PV module mounting, free-standing systemType
TP 1000 FT
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900502
Support profile for PV module mounting, free-standing systemType
TP 1010 FT
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900504
Support profile for PV module mounting, free-standing systemType
TP 1020 FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
For frame height min.
Item no.
KLZ 2030 A2
65,5
20
5901050
KLZ 3040 A2
74,5
30
5901054
KLZ 4050 A2
84,5
40
5901058
Height
For frame height min.
KLZ 2030 A2
Item no.
5901050
Height
65,5
For frame height min.
20
KLZ 3040 A2
Item no.
5901054
Height
74,5
For frame height min.
30
KLZ 4050 A2
Item no.
5901058
Height
84,5
For frame height min.
40



