Insulation anchor
Type FID II
Item no. 2347609
EAN 4012197517489



Item no. / Type
2347609 / FID II
Length
50 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Insulation material anchor for the universal fastening of light fittings (e.g. outside lighting, door bells, etc.) on plastered thermal insulation composite systems. With self-cutting tip and hexalobular internal TX40.
Technical data
Dimensions
| Length | 50 mm |
|---|
Technical data
| Halogen-free | yes |
|---|---|
| Pull-out value | 150 N |
| With bolts | no |
| Suitable for hexagonal wood screw | yes |
| Suitable for screw diameter, min. | 3,5 mm |
| Suitable for screw diameter, max. | 4,5 mm |
| Version for | Spiral anchor |
| ROHS-conformant | yes |
| Dimension | 50 mm |
| Material | Polyamide |
| Colour | Light grey |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
FID II
50
2347609
FID II
Item no.
2347609
Length
50
