Insulated air-termination rod for inner-routed isCon conductor with side exit
Type isFang IN-A 8000
Item no. 5408888
EAN 4012196219414




Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• For installation of the OBO isCon® Pro+ conductor in the pipe
• With side conductor outlet matching isFang air-termination rod stand with side outlet, type isFang 3B-A
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Inclusive connection element (type isCon IN connect)
• Inclusive potential connection (type isCon In PAE)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
• With side conductor outlet matching isFang air-termination rod stand with side outlet, type isFang 3B-A
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Inclusive connection element (type isCon IN connect)
• Inclusive potential connection (type isCon In PAE)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
Technical data
Dimensions
| Length | 8000 mm |
|---|---|
| Dimension L | 8000 mm |
| Dimension A | 5335 mm |
| Dimension B | 1000 mm |
| Dimension H | 1500 mm |
| Dimension d min. | 50 mm |
Technical data
| Diameter | 50 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Connection | Round conductor |
| Version for | Air-termination rod |
| Dimension | 8000mm |
| Material | Fibre-glass-reinforced plastic |
| Product series | ISCON |
Environmental Data
130,9774 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 130,9774 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 130,9774 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang IN-A 8000
8000
5408888
isFang IN-A10000
10000
5408890
isFang IN-A 4000
4000
5408938
isFang IN-A 6000
6000
5408940
Length
isFang IN-A 8000
Item no.
5408888
Length
8000
isFang IN-A10000
Item no.
5408890
Length
10000
isFang IN-A 4000
Item no.
5408938
Length
4000
isFang IN-A 6000
Item no.
5408940
Length
6000

