Insulated air-termination rod for inner-routed isCon® conductor
Type isFang IN L8
Item no. 5408858
EAN 4012196647866




Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• For routing OBO isCon® conductors in pipes
• For installation on the building structure with isFang support
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Tested according to VDE V 0185-561-8 (IEC TS 62561-8)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
• For installation on the building structure with isFang support
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Tested according to VDE V 0185-561-8 (IEC TS 62561-8)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
Technical data
Dimensions
| Length | 8000 mm |
|---|---|
| Dimension L | 8000 mm |
| Dimension A | 5335 mm |
| Dimension B | 1000 mm |
| Dimension H | 1500 mm |
| Dimension d min. | 50 mm |
Technical data
| High voltage-resistant, insulated version | yes |
|---|---|
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 8000mm |
| Material | Fibre-glass-reinforced plastic |
| Product series | ISCON |
Environmental Data
122,0643 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 122,0643 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 122,0643 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
F-FIX-S16
5403227
Smallest selling unit: 1 piece
1piece
piece
F-FIX-B16 3B
5403238
Smallest selling unit: 10 piece
10piece
piece
isCon IN connect
5408024
Smallest selling unit: 1 piece
1piece
piece
isCon IN PAE
5408031
Smallest selling unit: 1 piece
1piece
piece

Item no. 5403227
Concrete base for FangFix system, min. 16 kgType
F-FIX-S16
Smallest selling unit: 1 piece
1piece
piece

Item no. 5403238
Base for FangFix system 16 kg for mounting the isFang tripodType
F-FIX-B16 3B
Smallest selling unit: 10 piece
10piece
piece

Item no. 5408008
isCon® conductor, Professional blackType
isCon Pro 75 SW
Smallest selling unit: 100 m
100m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang IN L4
4000
5408854
isFang IN L6
6000
5408856
isFang IN L8
8000
5408858
isFang IN L10
10000
5408860
Length
isFang IN L4
Item no.
5408854
Length
4000
isFang IN L6
Item no.
5408856
Length
6000
isFang IN L8
Item no.
5408858
Length
8000
isFang IN L10
Item no.
5408860
Length
10000





