Insulated air-termination rod
Type isFang 4000 AL
Item no. 5408943
EAN 4012195785330



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• For the isolated creation of air-termination systems
• Suitable for isFang air-termination rod stand, type isFang 3B-100/150
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• For installation on the building structure with isFang support
• Fastening of the OBO isCon® conductor possible using accessories
• Suitable for externally routed isCon® conductors
• Aluminium standpipe
• Centre section made of fibre-glass reinforced plastic (GFK)
• Aluminium air-termination tip
• Suitable for isFang air-termination rod stand, type isFang 3B-100/150
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• For installation on the building structure with isFang support
• Fastening of the OBO isCon® conductor possible using accessories
• Suitable for externally routed isCon® conductors
• Aluminium standpipe
• Centre section made of fibre-glass reinforced plastic (GFK)
• Aluminium air-termination tip
Technical data
Dimensions
| Length | 4000 mm |
|---|---|
| Dimension A | 1240 mm |
| Dimension B | 1000 mm |
| Dimension H | 1500 mm |
| Dimension d min. | 40 mm |
Technical data
| Diameter | 40 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 4000mm |
| Material | Fibre-glass-reinforced plastic |
| Colour | Light grey |
| Product series | ISCON |
Accessories
System accessories
Article
Type
Item no.
Amount
F-FIX-S16
5403227
Smallest selling unit: 1 piece
1piece
piece
F-FIX-B16 3B
5403238
Smallest selling unit: 10 piece
10piece
piece

Item no. 5403227
Concrete base for FangFix system, min. 16 kgType
F-FIX-S16
Smallest selling unit: 1 piece
1piece
piece

Item no. 5403238
Base for FangFix system 16 kg for mounting the isFang tripodType
F-FIX-B16 3B
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang 4000
4000
5408942
isFang 4000 AL
4000
5408943
isFang 6000
6000
5408946
isFang 6000 AL
6000
5408947
Length
isFang 4000
Item no.
5408942
Length
4000
isFang 4000 AL
Item no.
5408943
Length
4000
isFang 6000
Item no.
5408946
Length
6000
isFang 6000 AL
Item no.
5408947
Length
6000




