Installation unit for series-mounted devices, 70 x 170 mm
Type IKR12RW70170
|Item no. 6288328
|EAN 4012196691531



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Installation unit made of sheet steel for installation in the trunking section of device installation trunking of the corresponding system size.
Acceptance of series-mounted devices with a total width of 12 PUs on hat rails. Incl. N and PE rails with screwless terminals. The foldable transparent hood can be locked.
Acceptance of series-mounted devices with a total width of 12 PUs on hat rails. Incl. N and PE rails with screwless terminals. The foldable transparent hood can be locked.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 170 mm |
| Height | 95 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 12 |
| Suitable for duct depth | 70 |
| Number of rows | 1 |
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Extension option | no |
| Type of cover | Transparent |
| Cable entry | yes |
| Dimension | 95x170x500 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
12,718 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,718 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,718 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
IKR12RW70170
500
Pure white; RAL 9010
6288328
IKR12RW90170
500
Pure white; RAL 9010
6288330
IKR12RW70210
500
Pure white; RAL 9010
6288334
IKR12RW90210
500
Pure white; RAL 9010
6288336
IKR12RW70170
Item no.
6288328
Length
500
Colour
Pure white; RAL 9010
IKR12RW90170
Item no.
6288330
Length
500
Colour
Pure white; RAL 9010
IKR12RW70210
Item no.
6288334
Length
500
Colour
Pure white; RAL 9010
IKR12RW90210
Item no.
6288336
Length
500
Colour
Pure white; RAL 9010

