Installation unit
Type IKR4RW
Item no. 6288365
EAN 4012195616559



Item no. / Type
6288365 / IKR4RW
Length
344 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Flush-mount unit for the installation of automatic circuit-breakers or FI protection switches in device installation trunking of the series Rapid 80 GK, GS and GA. With 1 hat rail of 3 part units. Series terminals for N and PE on hat rails, completely wired with 6 mm². The cable cross-section is 6 mm². The flush-mount unit is pre-wired and ready for connection. Two type V-Tec M20 cable glands for cable entry are included in the delivery. A maximum of 3 M20 cable glands or 1 M25 cable gland can be mounted on each side.
Technical data
Dimensions
| Length | 344 mm |
|---|---|
| Width | 84 mm |
| Height | 92 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 3 |
| Suitable for duct depth | 80 |
| Number of rows | 1 |
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Extension option | no |
| Installation depth | 52 mm |
| Type of cover | With cut-out |
| Cable entry | yes |
| ROHS-conformant | Exempt |
| Dimension | 92x84x344 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
3,0497 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0497 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0497 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
IKR4RW
344
Pure white; RAL 9010
6288365
IKR4RW
Item no.
6288365
Length
344
Colour
Pure white; RAL 9010

