USB charging device, Modul 45

1 Article

  (6 Variants)

The practical, compact USB socket – charge even without a power adaptor

The USB charger from OBO

The USB charger from the OBO Modul 45 range features one type A and one type C port. It offers room for up to two mobile devices, for example mobile telephones or tablets. It is suitable for installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems indoors. With the compact USB charger, mobile devices can be charged directly at the workstation.

The advantage: When the smartphone or tablet battery is empty, you only require a USB charging cable and no mobile charging device with a mains plug for charging. Even travellers, who only have a charging device with a plug not used in the country, now no longer need an extra adapter.

A good idea everywhere

Typical areas of application for the Modul 45 USB charger are therefore airports, hotels and conference centres, but the USB socket can also show its strengths in meeting rooms or classic office areas. The charging current of the USB module is 3 A ‒ it is available in the colour variants pure white, black-grey and aluminium.

Modul 45® ‒ compact, flexible and powerful

The Modul 45 system has established itself as the standard for electrical installations in underfloor systems. The compact, 45 × 45 mm modules require considerably less space than standard installation systems. Nonetheless, they offer a wide range of standard installation solutions for power, data and multimedia technology. It is installed in universal supports and mounting boxes.