Installation strip for earthing pipe clamp
Type 927 BAND-VA
Item no. 5057922
EAN 4012195805458



Item no. / Type
5057922 / 927 BAND-VA
Smallest selling unit: 40 m
40m
m
Description
• 40 m roll
• Ready for transport and installation in unroll pack
• Ready for transport and installation in unroll pack
Technical data
Dimensions
| Dimension B | 23 mm |
|---|---|
| Dimension H | 0,3 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 40m |
| Material | Stainless steel 1.4301 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
927 BAND-VA
5057922
927 BAND-VA
Item no.
5057922

