Installation socket, double, NF
Type MT R2 NF
Item no. 7408834
EAN 4012196460618



Item no. / Type
Equipment
Smallest selling unit: 1 piece
1piece
piece
Description
Installation socket for GES R2 floor socket for mounting in UD GES R2 screed box and in raised floor plates with an installation opening diameter of 122 mm.
The scope of delivery contains a double socket (NF). Up to two modular data sockets (Keystones) can be installed with optional mounting plate.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Device type | Grid M45 |
| Strain relief option | yes |
| Number of installable devices | 2 |
| Seal installation option | yes |
| Installation diameter | 122 |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Suitable for wet care | no |
| Installation depth | 85 mm |
| Installation technology | Grid M45 |
| External diameter | 131 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Device support to accept mounting boxes | no |
| Number of strain reliefs | 1 |
| Equipment | Double LF socket |
| ROHS-conformant | yes |
| Clamping range D, min. | 25 mm |
| Clamping range D, max. | 50 mm |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | GES R2 |
Environmental Data
3,1866 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1866 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1866 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Equipment
Item no.
MT R2 V
Double VDE socket
7408832
MT R2 NF
Double LF socket
7408834
MT R2 1-1
Empty housing
7408838
Equipment
MT R2 V
Item no.
7408832
Equipment
Double VDE socket
MT R2 NF
Item no.
7408834
Equipment
Double LF socket
MT R2 1-1
Item no.
7408838
Equipment
Empty housing
