Installation socket, 1.5 empty
Type MT R2 1.5
Item no. 7408836
EAN 4012196460625





Item no. / Type
7408836 / MT R2 1.5
Equipment
Empty housing
Smallest selling unit: 1 piece
1piece
piece
Description
Installation socket for GES R2 floor socket for mounting in UD GES R2 screed socket and in raised floor plates with an installation opening diameter of 122 mm.
Included in the delivery is a cover plate for the installation of 1.5x Modul 45 sockets (BS, SA). Up to two modular data sockets (Keystones) can be installed with optional mounting plate.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Device type | Grid M45 |
| Strain relief option | yes |
| Number of installable devices | 2 |
| Seal installation option | yes |
| Installation diameter | 122 |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Suitable for wet care | no |
| Installation depth | 85 mm |
| Installation technology | Grid M45 |
| External diameter | 131 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Device support to accept mounting boxes | no |
| Number of strain reliefs | 1 |
| Equipment | Empty housing |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | GES R2 |
Environmental Data
2,8322 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8322 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8322 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (5)
Tender specifications (1)
Variants
Type
Equipment
Item no.
MT R2 1.5
Empty housing
7408836
MT R2 1.5
Item no.
7408836
Equipment
Empty housing


