Installation duct cover, duct width 200 mm, pure white
Type PLM LI 200 RW
Item no. 7218026
EAN 4012197351342


Item no. / Type
7218026 / PLM LI 200 RW
Smallest selling unit: 2 m
2m
m
Description
Cover with factory-made beading for toolless mounting and continuous equipotential bonding. Additional locking brackets can be used for shortened covers. Take the details from the mounting instructions into account.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension B | 176 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 12x177x200 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,2422 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2422 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,2422 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LI 200 RW
7218026
PLM LI 200 RW
Item no.
7218026
