Installation duct cover, duct width 200 mm, FS
Type PLM LI 200 FS
Item no. 7218024
EAN 4012197351267



Item no. / Type
7218024 / PLM LI 200 FS
Smallest selling unit: 2 m
2m
m
Description
Cover with factory-made beading for toolless mounting and continuous equipotential bonding. Additional locking brackets can be used for shortened covers. Take the details from the mounting instructions into account.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension B | 176 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 12x177x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,1566 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1566 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,1566 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LI 200 FS
7218024
PLM LI 200 FS
Item no.
7218024
