Installation duct cover, duct width 100 mm, pure white
Type PLM LI 100 RW
Item no. 7218022
EAN 4012197351328


Item no. / Type
7218022 / PLM LI 100 RW
Smallest selling unit: 2 m
2m
m
Description
Cover with factory-made beading for toolless mounting and continuous equipotential bonding. Additional locking brackets can be used for shortened covers. Take the details from the mounting instructions into account.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension B | 76 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 12x77x2000 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,7446 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7446 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,7446 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LI 100 RW
7218022
PLM LI 100 RW
Item no.
7218022
