Installation duct cover, duct width 100 mm, FS
Type PLM LI 100 FS
Item no. 7218020
EAN 4012197351243



Item no. / Type
7218020 / PLM LI 100 FS
Smallest selling unit: 2 m
2m
m
Description
Cover with factory-made beading for toolless mounting and continuous equipotential bonding. Additional locking brackets can be used for shortened covers. Take the details from the mounting instructions into account.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension B | 76 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 12x77x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,6103 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6103 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6103 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LI 100 FS
7218020
PLM LI 100 FS
Item no.
7218020

