Inspection door FS
Type 5800 VZ
Item no. 5106133
EAN 4012195900375



Item no. / Type
5106133 / 5800 VZ
Smallest selling unit: 1 piece
1piece
piece
Description
• Lightweight design for flush-mounted separation points
• With fastening straps to be bent
• With fastening straps to be bent
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 230x180x14 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,0583 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0583 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0583 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
5800 VZ
5106133
5800 VZ
Item no.
5106133

