Inspection door A2
Type 5800 VA
|Item no. 5106141
|EAN 4012195900436



Item no. / Type
5106141 / 5800 VA
Smallest selling unit: 1 piece
1piece
piece
Description
5800/VZ and .../VA: Inspection door
• Lightweight design for flush-mounted separation points
• Claw length approx. 80 mm
• Lightweight design for flush-mounted separation points
• Claw length approx. 80 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 230x180x14 |
| Material | Stainless steel 1.4301 |
Environmental Data
2,4146 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4146 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4146 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
5800 VA
5106141
5800 VA
Item no.
5106141

