Insertion nut
Type T EM
Item no. 7408084
EAN 4012195114055



Item no. / Type
7408084 / T EM
Smallest selling unit: 4 piece
4piece
piece
Description
The insertion nut is suitable for fastening a Telitank on the DAT system opening of the EÜK duct, OKA.. trunking, EBK duct or AIK trunking systems. Packing unit: 4 units.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Die-cast zinc |
| Product series | Telitank |
Environmental Data
0,061 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,061 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,061 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
T EM
7408084
T EM
Item no.
7408084

