Insert plate FT
Type ELB-L 20 FT
Item no. 6103421
EAN 4012196289455



Item no. / Type
Length
Width
Smallest selling unit: 3 m
3m
m
Description
Insert plate for use in cable ladders.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 45 mm |
| Dimension B | 200 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 200x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,938 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,938 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,938 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406907
Truss-head bolt with flange nut FType
FRSB 6x30 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ELB-L 20 FT
3000
200
6103421
ELB-L 30 FT
3000
300
6103448
ELB-L 40 FT
3000
400
6103456
ELB-L 50 FT
3000
500
6103464
ELB-L 60 FT
3000
600
6103480
Width
ELB-L 20 FT
Item no.
6103421
Length
3000
Width
200
ELB-L 30 FT
Item no.
6103448
Length
3000
Width
300
ELB-L 40 FT
Item no.
6103456
Length
3000
Width
400
ELB-L 50 FT
Item no.
6103464
Length
3000
Width
500
ELB-L 60 FT
Item no.
6103480
Length
3000
Width
600



