Inlay plate for round service outlet GESRA9 10U
Type EP QR RA9 10
Item no. 7407196
EAN 4012195110880



Item no. / Type
7407196 / EP QR RA9 10
Smallest selling unit: 1 piece
1piece
piece
Description
Inlay for surface-flush insertion in service outlets. Surface with Quintett checker plate structure. Use only in conjunction with the appropriate filler ..R9/10 version for polyamide service outlets ..RA9/10 for die-cast aluminium version.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
| Product series | GES |
Environmental Data
10,3966 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3966 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3966 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
EP QR RA9 10
7407196
EP QR RA9 10
Item no.
7407196

