Inlay plate for round service outlet GESR7 10U
Type EP QR R7
Item no. 7407184
EAN 4012195110859



Item no. / Type
7407184 / EP QR R7
Smallest selling unit: 1 piece
1piece
piece
Description
Inlay plate for surface-flush insertion in service outlets. Surface with quintet checker plate structure. Use in service outlet with 10 mm floor covering recess only in conjunction with the appropriate filler.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
Environmental Data
10,4647 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,4647 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,4647 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
EP QR R7
7407184
EP QR R7
Item no.
7407184

