Inlay plate for GES9-3
Type EP V 9-3
Item no. 7407182
EAN 4012196658947



Item no. / Type
7407182 / EP V 9-3
Smallest selling unit: 1 piece
1piece
piece
Description
Inlay plate with filler for surface-flush inlaying in service outlets of nominal size 9.
Technical data
Technical data
| Cover version | Square |
|---|---|
| Nominal size for device installation units | 9 |
| ROHS-conformant | yes |
| Dimension | 230x195 |
| Material | Stainless steel 1.4303 |
Environmental Data
3,4759 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4759 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4759 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
EP V 9-3
7407182
EP V 9-3
Item no.
7407182
