Inlay block for PYROPLUG® MagicBox
Type PMB-SI 8
Item no. 7204188
EAN 4012197343347



Item no. / Type
Smallest selling unit: 8 piece
8piece
piece
Description
Inlay block to fill unassigned areas in the MagicBoxes, also for complete filling of the MagicBoxes when used as reserve insulation. Joint closure with PYROSIT® NG fire protection foam.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
| Dimension d | 60 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Foam blocks |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 300x100x60 |
| Material | Permanently elastic, closed-pore foam |
| Colour | Brown |
| Product series | PYROPLUG® magicbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PMB-SI 4
7204184
PMB-SI 8
7204188
PMB-SI 4
Item no.
7204184
PMB-SI 8
Item no.
7204188
