Injection anchor sleeve for perforated masonry
Type FIS H 12x85 K
Item no. 7205240
EAN 4012197506971



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
The injection anchor sleeve FIS H K is the system component for the correct and mortar-saving installation of the FIS A anchor rod in perforated masonry. When the anchor rod is set, the mortar is pushed through the mesh structure and form fits with the perforated brick. This transfers the load into the building material.
Technical data
Dimensions
| Length | 85 mm |
|---|---|
| Dimension L | 85 mm |
| Dimension D | 12 mm |
Technical data
| Self-tapping | no |
|---|---|
| With flange | yes |
| Version for | For pushing in |
| ROHS-conformant | yes |
| Drill hole diameter, max. | 12 mm |
| Drill hole depth | 95 mm |
| Dimension | 85 x 17 |
| Material | Polypropylene/polyethylene |
| Colour | Beige; RAL 1001 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FIS H 12x85 K
7205240
FIS H 16x85 K
7205242
FIS H 16x130 K
7205246
FIS H 20x85 K
7205248
FIS H 12x85 K
Item no.
7205240
FIS H 16x85 K
Item no.
7205242
FIS H 16x130 K
Item no.
7205246
FIS H 20x85 K
Item no.
7205248
