Industrial pole profile, type ISS160160IP4
Type ISS160160IP4 EL
Item no. 6290404
EAN 4012196191468




Item no. / Type
6290404 / ISS160160IP4 EL
Length
4000 mm
Smallest selling unit: 1 piece
1piece
piece
Description
ISS service pole for the equipment of assembly workstations in production sites. The anodised heavy-duty aluminium profile has a 76.5 mm system opening on two opposite sides for accepting front-locking mounting accessory boxes of the series 71GD or mounting supports of the series 71MT. All four sides of the profile have a mounting groove in the standard nominal size 8 for installing various expansion parts for additional functions (Building Kit Systems). The scope of delivery comprises the pole profile as well as the necessary covers for the system openings in 2,000 mm lengths and a PE bag with 20 additional locking brackets, type RKV3V, to enable you to create partial lengths of the covers. Two closed trunking channels inside the profile are ideal for conduction of compressed air.
Technical data
Dimensions
| Length | 4000 mm |
|---|---|
| Width | 160 mm |
| Height | 160 mm |
| Pole height, min. | 4000 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Square |
| Adjustable | no |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Protection rating | IP30 |
| Pre-wired | no |
| Protection rating IK code | IK10 |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Mounting flange |
| ROHS-conformant | yes |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 4000x160x160 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
548,3063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 548,3063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 548,3063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
ISS160160APKTSWA
6290456
Smallest selling unit: 1 piece
1piece
piece

Item no. 6290456
Adapter plate for cable support systemType
ISS160160APKTSWA
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
ISS160160IP4 EL
4000
6290404
ISS160160IP4 EL
Item no.
6290404
Length
4000


