Impact clip, light grey
Type 2047 5-25 LGR
|Item no. 2251256
|EAN 4012195221654



Item no. / Type
2251256 / 2047 5-25 LGR
Clamping range D, min.
5 mm
Clamping range D, max.
25 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Series clip without metallic parts, thus protected against corrosion;
Use: Lock the clip in the profile rail and fix it by hitting it with a hammer.
Also suitable for rails with 11–12 mm slot width.
Use: Lock the clip in the profile rail and fix it by hitting it with a hammer.
Also suitable for rails with 11–12 mm slot width.
Technical data
Technical data
| for rail with slot width (with interval), min. | 11 mm |
|---|---|
| for rail with slot width (with interval), max. | 12 mm |
| Impact-resistant | yes |
| Halogen-free | yes |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Version for | Two-lobe |
| Fastening type | Rail fastening |
| ROHS-conformant | yes |
| Clamping range D, min. | 5 mm |
| Clamping range D, max. | 25 mm |
| Dimension | 5-25mm |
| Material | Polystyrene |
| Colour | Light grey |
| Product series | Fastening clip |
Dimensions
| Dimension A | 16 mm |
|---|---|
| Dimension B | 13 mm |
| Dimension H | 23 mm |
| Dimension H1 | 12,5 mm |
| Dimension B1 | 8 mm |
Environmental Data
0,012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,012 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Item no.
2047 5-25 LGR
5
25
2251256
2047 5-25 LGR
Item no.
2251256
Clamping range D, min.
5
Clamping range D, max.
25

