Identification plate NL
Type KS-S NL
Item no. 7205431
EAN 4012196593675



Item no. / Type
Language
Smallest selling unit: 1 piece
1piece
piece
Description
Identification plate to be written on with waterproof and light-resistant felt-tip pen for fire-safe cable glands, including 2 push-fit anchors.
Technical data
Technical data
| Language | Dutch |
|---|---|
| ROHS-conformant | yes |
| Dimension | 100x1x70mm |
| Material | Polystyrene |
| Colour | White |
Environmental Data
0,0575 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0575 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0575 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Language
Item no.
KS-S DE
German
7205425
KS-S SE
Swedish
7205426
KS-S IT
Italian
7205428
KS-S EN
English
7205429
KS-S FR
French
7205430
KS-S NL
Dutch
7205431
KS-S HR
Croatian
7205438
KS-S RO
Romanian
7205439
KS-S HU
Hungarian
7205440
KS-S EE
Estonian
7205443
KS-S LV
Latvian
7205444
Language
KS-S DE
Item no.
7205425
Language
German
KS-S SE
Item no.
7205426
Language
Swedish
KS-S IT
Item no.
7205428
Language
Italian
KS-S EN
Item no.
7205429
Language
English
KS-S FR
Item no.
7205430
Language
French
KS-S NL
Item no.
7205431
Language
Dutch
KS-S HR
Item no.
7205438
Language
Croatian
KS-S RO
Item no.
7205439
Language
Romanian
KS-S HU
Item no.
7205440
Language
Hungarian
KS-S EE
Item no.
7205443
Language
Estonian
KS-S LV
Item no.
7205444
Language
Latvian


