Identification plate for strain relief
Type KS-ZSE DE
Item no. 7215750
EAN 4012195809654



Item no. / Type
7215750 / KS-ZSE DE
Language
German
Smallest selling unit: 1 piece
1piece
piece
Description
Universal identification plate to be written on with waterproof and light-resistant felt-tip pen for the ZSE90 strain relief. For approved identification, according to DIN 4102 Part 12. Including two push-fit anchors.
Technical data
Technical data
| Language | German |
|---|---|
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | White |
Environmental Data
0,0546 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0546 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0546 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Language
Item no.
KS-ZSE DE
German
7215750
KS-ZSE DE
Item no.
7215750
Language
German




