Identification plate for cable system
Type KS-E EN
|Item no. 7205432
|EAN 4012195811688



Item no. / Type
Language
Smallest selling unit: 10 piece
10piece
piece
Description
Self-adhesive identification plate for approved cable system labelling for maintenance of electrical function as required by DIN 4102 Part 12.
Technical data
Technical data
| Language | English |
|---|---|
| ROHS-conformant | yes |
| Dimension | 250x43mm |
| Material | Polyvinylchloride |
| Colour | White |
Environmental Data
0,0063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0063 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Language
Item no.
KS-E DE
German
7205423
KS-E EN
English
7205432
KS-E HU
Hungarian
7205434
Language
KS-E DE
Item no.
7205423
Language
German
KS-E EN
Item no.
7205432
Language
English
KS-E HU
Item no.
7205434
Language
Hungarian




