Identification plate
Type KS-K DE
Item no. 7214734
EAN 4012196591398



Item no. / Type
7214734 / KS-K DE
Smallest selling unit: 10 piece
10piece
piece
Description
Self-adhesive identification plate for the labelling of an approved cable duct as an installation duct as required by DIN 4102 Part 11.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 43 mm |
Technical data
| Language | German |
|---|---|
| With warning/information symbol | no |
| With warning/information text | yes |
| Fastening, self-adhesive | yes |
| Phosphorescent | no |
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | White |
Environmental Data
0,0225 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0225 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0225 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KS-K DE
7214734
KS-K DE
Item no.
7214734



