Identification plate
Type VK ISCS 5012
Item no. 6178643
EAN 4012196149100



Item no. / Type
6178643 / VK ISCS 5012
Smallest selling unit: 20 piece
20piece
piece
Description
Sticker as an identification plate to attach onto wiring trunking in switchgear cabinets with self-protected power circuits.
Technical data
Technical data
| Dimension | 99x25mm |
|---|---|
| With warning/information symbol | no |
| With warning/information text | yes |
| Fastening, self-adhesive | yes |
| Phosphorescent | no |
| ROHS-conformant | yes |
| Dimension | 99x25mm |
| Colour | Light blue; RAL 5012 |
| Product series | Accessories VK |
Environmental Data
0,0003 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0003 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0003 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VK ISCS 5012
6178643
VK ISCS 5012
Item no.
6178643
