Identification clip
Type KS GR LBL
Item no. 6017714
EAN 4012195903468



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Identification clip for screwless fastening on mesh cable trays.
The identification clip is fastened to the mesh cable tray without screws simply by attaching it.
Technical data
Dimensions
| Length | 127 mm |
|---|---|
| Width | 18 mm |
Technical data
| With warning/information symbol | no |
|---|---|
| With warning/information text | yes |
| Fastening, self-adhesive | no |
| Phosphorescent | no |
| ROHS-conformant | yes |
| Dimension | 127x18 |
| Material | Polyamide |
| Colour | Light blue; RAL 5012 |
| Type of accessory | Miscellaneous |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0429 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0429 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0429 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Colour
Item no.
KS GR LGR
Polyamide
Light grey; RAL 7035
6017710
KS GR VKG
Polyamide
Traffic grey B; RAL 7043
6017711
KS GR OR
Polyamide
Pastel orange; RAL 2003
6017712
KS GR ZGB
Polyamide
Zinc yellow; RAL 1018
6017713
KS GR LBL
Polyamide
Light blue; RAL 5012
6017714
KS GR SGN
Polyamide
Signal green; RAL 6032
6017715
Colour
KS GR LGR
Item no.
6017710
Material
Polyamide
Colour
Light grey; RAL 7035
KS GR VKG
Item no.
6017711
Material
Polyamide
Colour
Traffic grey B; RAL 7043
KS GR OR
Item no.
6017712
Material
Polyamide
Colour
Pastel orange; RAL 2003
KS GR ZGB
Item no.
6017713
Material
Polyamide
Colour
Zinc yellow; RAL 1018
KS GR LBL
Item no.
6017714
Material
Polyamide
Colour
Light blue; RAL 5012
KS GR SGN
Item no.
6017715
Material
Polyamide
Colour
Signal green; RAL 6032



