HW Fastening element, thin panelling
Type ZH 12-DB
|Item no. 2003854
|EAN 4012196998463



Item no. / Type
2003854 / ZH 12-DB
Height
5 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Fastening element to extend the tensioning area for thin panelling, suitable for panelling thicknesses of up to 0.2 mm.
Technical data
Dimensions
| Length | 12 mm |
|---|---|
| Width | 8 mm |
| Height | 5 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| ROHS-conformant | yes |
| Dimension | 15x8x5 |
| Material | Polypropylene |
| Colour | Orange |
| Type of accessory | Miscellaneous |
| Product series | WIN Series |
Environmental Data
0,0221 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0221 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0221 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Item no.
ZH 12-DB
5
2003854
ZH 12-DB
Item no.
2003854
Height
5

