HW Cavity wall outlet box, double, airtight
Type HG 45-WAD-LD
Item no. 2003834
EAN 4012197244842



Item no. / Type
2003834 / HG 45-WAD-LD
Milling hole diameter
35 mm
No. of entries
4
Smallest selling unit: 25 piece
25piece
piece
Description
Airtight, double outlet box for cavity walls, for the mounting of wall luminaires or loudspeakers. With cover.
• 1 entry for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 3 x 1.5 mm²
• 1 combination pipe entry for Ø 20 and 25 mm
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 1 entry for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 3 x 1.5 mm²
• 1 combination pipe entry for Ø 20 and 25 mm
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 68 mm |
|---|---|
| Width | 38 mm |
| Height | 45 mm |
Technical data
| Type of entry | NYM cables and pipes |
|---|---|
| Impact-resistant | no |
| Milling hole diameter | 35 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 40 mm |
| Halogen-free | yes |
| No. of entries | 4 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Insertion membrane |
| for pipe diameter | 20/25 mm |
| With bolts | no |
| Airtight | yes |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 1,5 mm² |
| Shape | Oval |
| Cover | White |
| Cover fastening | Locking |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 1 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 1 |
| Cable entries 3 x 1.5 mm² | 2 |
| Dimension | 68x38x45 |
| Material | Polypropylene / Thermoplastic elastomer |
| Colour | orange / grey |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,0837 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0837 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0837 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Milling hole diameter
No. of entries
Item no.
HG 45-WAD-LD
35
4
2003834
HG 45-WAD-LD
Item no.
2003834
Milling hole diameter
35
No. of entries
4

