HW Cavity wall electronic box 74, airtight, with elastomer sack
Type HE 74-L
Item no. 2003828
EAN 4012197276676



Item no. / Type
2003828 / HE 74-L
Height
77 mm
Milling hole diameter
68 mm
Diameter
68 mm
No. of entries
8
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Cavity wall electronic box with membrane entries for additional wiring space, for use in cavity walls with an installation depth of at least 75 mm and a plate thickness of 5-35 mm.
• 2 x 3 screw domes
• Device screws, clamping straps
• 2 entries for NYM cables 3 x 1.5 mm²
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• 2 combination pipe entries Ø 20 and 25 mm in the bottom area of the wiring space
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 2 x 3 screw domes
• Device screws, clamping straps
• 2 entries for NYM cables 3 x 1.5 mm²
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• 2 combination pipe entries Ø 20 and 25 mm in the bottom area of the wiring space
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 154 mm |
|---|---|
| Width | 71 mm |
| Height | 77 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Number of switch boxes | 1 |
| Milling hole diameter | 68 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 35 mm |
| Cover screw clearance | 61 mm |
| Diameter | 68 mm |
| Halogen-free | yes |
| No. of entries | 8 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Insertion membrane |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | yes |
| Support | Connector |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Miscellaneous |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 2 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 2 |
| Cable entries 5 x 2.5 mm² / 7 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 2 |
| Material | Polypropylene / Thermoplastic elastomer |
| Colour | orange / grey |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,2212 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2212 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2212 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
Diameter
No. of entries
for pipe diameter
Item no.
HE 74-L
77
68
68
8
20/25 mm
2003828
HE 74-L
Item no.
2003828
Height
77
Milling hole diameter
68
Diameter
68
No. of entries
8
for pipe diameter
20/25 mm

