HW Cavity wall electronic box 61, airtight
Type HE 61-DV-L
Item no. 2003826
EAN 4012196865499



Item no. / Type
2003826 / HE 61-DV-L
Height
61 mm
Milling hole diameter
68 mm
No. of entries
14
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Cavity wall electronic box with membrane entries, cover and partition, for use in cavity walls with an installation depth of at least 61 mm and a plate thickness of 5–40 mm.
• 6 screw domes
• Device screws, clamping straps
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm²
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Airtight connection with other device boxes via connector, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 6 screw domes
• Device screws, clamping straps
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm²
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Airtight connection with other device boxes via connector, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 142 mm |
|---|---|
| Width | 71 mm |
| Height | 61 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Number of switch boxes | 2 |
| Milling hole diameter | 68 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 40 mm |
| Accessory screw clearance | 61 mm |
| Halogen-free | yes |
| No. of entries | 14 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Insertion membrane |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | yes |
| Support | Connector |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Oval |
| Cover | Orange |
| Cover fastening | Locking |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 4 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 2 |
| Cable entries 5 x 2.5 mm² / 7 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 4 |
| Cable entries for low voltages | 2 |
| Dimension | 142x71 |
| Material | Polypropylene / Thermoplastic elastomer |
| Colour | orange / grey |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,2004 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2004 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2004 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
No. of entries
for pipe diameter
Item no.
HE 61-DV-L
61
68
14
20/25 mm
2003826
HE 61-DV-L
Item no.
2003826
Height
61
Milling hole diameter
68
No. of entries
14
for pipe diameter
20/25 mm

