HW Cavity wall device box 61, CEE/PERILEX, with cover
Type HG 61-AD-D
Item no. 2003820
EAN 4012196714650



Item no. / Type
2003820 / HG 61-AD-D
Height
61 mm
Milling hole diameter
74 mm
Diameter
74 mm
No. of entries
9
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
CEE/PERILEX cavity wall device box with cover, for use in cavity walls with an installation depth of at least 61 mm and a plate thickness of 5–40 mm.
• 2 screw domes
• Device screws, clamping straps
• 3 combination pipe entries of Ø 20 and 25 mm
• 3 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• 1 entry for NYM cables 3 x 1.5 mm²
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 2 screw domes
• Device screws, clamping straps
• 3 combination pipe entries of Ø 20 and 25 mm
• 3 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• 1 entry for NYM cables 3 x 1.5 mm²
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Height | 61 mm |
|---|
Technical data
| Type of entry | NYM cables and pipes |
|---|---|
| Impact-resistant | no |
| Number of switch boxes | 1 |
| Milling hole diameter | 74 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 40 mm |
| Cover screw clearance | 67 mm |
| Diameter | 74 mm |
| Halogen-free | yes |
| No. of entries | 9 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | no |
| Support | Without |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Round |
| Cover | White |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 3 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 3 |
| Cable entries 5 x 2.5 mm² / 7 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 1 |
| Dimension | Ø74mm, H61mm |
| Material | Polypropylene |
| Colour | Orange |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,1237 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1237 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1237 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
Diameter
No. of entries
for pipe diameter
Item no.
HG 61-AD-D
61
74
74
9
20/25 mm
2003820
HG 61-AD-D
Item no.
2003820
Height
61
Milling hole diameter
74
Diameter
74
No. of entries
9
for pipe diameter
20/25 mm

