HW Cavity wall device box 47, double
Type HG 47-DV
Item no. 2003822
EAN 4012196863945



Item no. / Type
2003822 / HG 47-DV
Height
47 mm
Milling hole diameter
68 mm
No. of entries
12
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Double cavity wall device box for use in cavity walls with an installation depth of at least 47 mm and a plate thickness of 5-40 mm.
• 6 screw domes
• Device screws, clamping straps
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Connection with other device boxes via connector, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 6 screw domes
• Device screws, clamping straps
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Connection with other device boxes via connector, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 142 mm |
|---|---|
| Width | 71 mm |
| Height | 47 mm |
Technical data
| Type of entry | NYM cables, data cables and pipes |
|---|---|
| Impact-resistant | no |
| Number of switch boxes | 2 |
| Milling hole diameter | 68 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 40 mm |
| Halogen-free | yes |
| No. of entries | 12 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | no |
| Support | Connector |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Oval |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 4 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 2 |
| Cable entries 5 x 2.5 mm² / 7 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 4 |
| Dimension | 142x71 |
| Material | Polypropylene |
| Colour | Orange |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,1446 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1446 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1446 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
No. of entries
for pipe diameter
Item no.
HG 47-DV
47
68
12
20/25 mm
2003822
HG 47-DV
Item no.
2003822
Height
47
Milling hole diameter
68
No. of entries
12
for pipe diameter
20/25 mm

